• Home
  • XW Power Distribution Panel (without AC Breakers)

XW Power Distribution Panel (without AC Breakers)

(0) No Reviews yet

Product Description

Product Description

Save installation time and money with the factory-wired and labeled Power Distribution Panels for the XW system

The XW Power Distribution Panel (PDP) provides an easy to install DC and AC power distribution cabinet compatible with the Conext XW series inverters. The PDP can be used for managing power distribution for up to three XW inverters, MPPT Charge Controllers, the battery, and a generator. The PDP is designed for easy installation and flexibility:
  • Includes a main 250 A DC breaker for the battery
  • Available with or without AC breakers for AC input, Bypass, and AC Out (load)
  • Breaker expansion positions on DC side for solar charge controllers and additional battery disconnects/breakers and AC side for additional inverters, generator or AC coupled PV inverter
  • Compatible with up to three XW inverters
  • Provision for mounting surge arresters e.g. Square D SDSA1175, Square D SDSA3650
  • Extremely flexible Arctic Ultraflex BlueTM wiring for direct connection to the XW inverter as described in the specifications
  • Split phase, single phase, and three phase applications
  • Mount on either side of the XW inverter, multiple conduit knockouts and a field reversable door
  • Mounts flush beside Conext 600V MPPT Charge Controllers. Includes mounting provisions for two MPPT 60 150 Charge Controllers on the side
  • Saves installation time with factory installed, ready to connect wiring
  • Includes a Conduit Box and mounting plate for seamless integration with XW inverters
SKU: 865-1014-01
$1,057.60

Ratings & Reviews

No reviews available

Be the first to Write a Review