• Home
  • XW Mini Power Distribution Panel

XW Mini Power Distribution Panel

(0) No Reviews yet

Product Description

Product Description

Save installation time and money with the factory-wired and labeled Power Distribution Panels for the XW system

The XW Mini Power Distribution Panel (Mini PDP) provides a compact, easy to install DC and AC power distribution cabinet compatible with the Conext XW series inverters. The Mini PDP can be used for managing power distribution to the XW inverter, MPPT Charge Controllers, the battery, and a generator.
The PDP is designed for compact installation below the XW inverter and easy installation:
  • Includes a main 250 A DC breaker for the battery
  • Includes AC breakers for AC input, Bypass, and AC Out (load)
  • Breaker expansion positions on DC side for solar charge controllers and AC side for generator or AC coupled PV inverter
  • AC wiring and DC bus bars for direct connection to the XW inverter
  • Split phase, single phase applications
  • Mounts below the XW inverter
  • Multiple conduit knockouts and a field reversable door
  • Compatible with Conext MPPT charge controllers, and includes mounting provisions for MPPT 60 150 Charge Controllers on the either side
  • Saves installation time with a pre-wired solution
SKU: 865-1013-01
$721.60

Ratings & Reviews

No reviews available

Be the first to Write a Review