SW DC Breaker Panel

(0) No Reviews yet

Product Description

Product Description

Save installation time and money with SW Power Distribution Panels

The SW Power Distribution Panels are pre-wired out of the box and labeled to support the integration of SW inverter/chargers with a Conext MPPT Solar Charge Controller, battery bank and load centers. Designed to save installers significant time, effort and costs on every installation, the Distribution Panels offer excellent value when compared to customized options. The DC distribution panel includes a pre-installed 250 A DC breaker and additional breaker slots for integrating multiple DC power sources.
SKU: 865-1016
$417.60

Ratings & Reviews

No reviews available

Be the first to Write a Review