SW AC Breaker Panel 120/240V(0) No Reviews yet Product DescriptionProduct DescriptionSave installation time and money with SW Power Distribution Panels The SW Power Distribution Panels are pre-wired out of the box and labeled to support the integration of SW inverter/chargers with a Conext MPPT Solar Charge Controller, battery bank and load centers. Designed to save installers significant time, effort and costs on every installation, the Distribution Panels offer excellent value when compared to customized options. AC distribution panel is pre-installed with multiple AC breakers for integrating AC power sources and loads. It also supports the integration of fuel-based generators providing a central load center for managing an installation’s AC power needs. Requested Ship Date (Optional) SKU: 865-1017 $569.60 Quantity -+ Add to Cart Reviews 0 BackRatings & ReviewsNo reviews availableBe the first to Write a Review